제품 게시
Schlüter®-KERDI-LINE-D

Schlüter®-KERDI-LINE-D

별점 3.4/53.4(8 리뷰)

Schlüter®-KERDI-LINE-D is a frameless channel cover to match Schlüter®-KERDI-LINE channel bodies. The covering support features a fleece fabric for bonding with the tile adhesive and is universally suitable for all covering thicknesses.

사양
  • Schlüter®-KERDI-LINE-D is available in the following lengths:

    49 cm; 59 cm; 69 cm; 79 cm; 89 cm; 99 cm; 109 cm; 119 cm; 129 cm; 139 cm; 149 cm; 159 cm; 169 cm; 179 cm

기술 사양
  • 특징 참조schlueter-kerdi-line-d
  • 제품군Drainage
  • 제품분류KERDI-LINE
  • 유형개체 (단일 개체)
  • 게시일2021-07-26
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 설계국가독일
분류
  • BIMobject 카테고리위생 - Shower Channel