제품 게시
Schlüter®-KERDI-LINE-STYLE
Schlüter®-KERDI-LINE-STYLE
Schlüter®-KERDI-LINE-STYLE

    Schlüter®-KERDI-LINE-STYLE

    Schlüter®-KERDI-LINE-STYLE are contour frames with elegant design covers made of brushed stainless steel to match Schlüter®-KERDI-LINE channel bodies. The slim contour frame is seamlessly height-adjustable to accommodate covering materials in thicknesses from 6 to 18 mm. The covers are available in the design variants FLORAL, CURVE and PURE.

    사양
    • 23 mm frames, stainless steel, V4A, brushed

      H = 23 mm covering thicknesses 6 – 18 mm

      Covers and frames cannot be combined with Schlüter®-KERDI-LINE-A/-B/-C/-D.

    기술 사양
    • 특징 참조schlueter-kerdi-line-style
    • 제품군Drainage
    • 제품분류KERDI-LINE
    • 유형개체 (단일 개체)
    • 게시일2021-07-26
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    • 설계국가독일
    분류
    • BIMobject 카테고리위생 - Shower Channel