제품 게시
Exiway Smartbeam

Exiway Smartbeam

Recessed and Surface spot with Led Light source available in Standard references, Activa references and Dicube references for Dicube addressable system.The range is available for Open area, Escape route and 5 lux application. Dedicated reference for false ceiling installation in recessed mode with dedicated lens for each function. Possibility to switch on maintained function from embedded switches incl. 50% dimming.
사양
  • Maintained & Non-maintained Emergency Lighting LED spot recessed and surface for open area and corridor purposes. Equipped with a dedicated electronic circuit able to do periodical tests and to recognize the faults after a tes. A Multicolored led status shows recharging status and indicates local faults and battery disconnected also. Integrated VLDP (Visual Lighting Data Pulling) device for downloading luminaires information through dedicated device compatible with VLDP. Remote functioning control available through dedicated control Unit Smart Control connected with standard polarized cables (not included). Compatible with super-visioning protocol DALI Emergency Lighting protocol IEC 62386_102 - IEC 62386_202. When connected to the control unit, the addressing can be done in 2 ways; Full-Auto, automatic addressing for each luminaire connected to the Control Unit. Sequential, the user can choose the address for each luminaire during the commissioning procedure and then confirm it pointing the desired luminaire with the laser pointer. The driver is equipped with 2 deep switch for maintained mode selection and 50% dimmed maintained light (Teatro function). Possibility to transform the Spot Led from emergency lighting antipanic to exit sign (ISO 7010) thanks to the accessory Kit Vetrosignal not included. Manufactured with auto-extinguishing thermoplastic material 94V-2 (UL 94) flame resistant, in compliance with CEI EN 60598-2-22, EN 62034 regulations and ENEC certified. Insulation class II. The luminaire is composed by a driver with battery pack assembled and a round spot (90mm diam.) with springs for false ceiling recessing .Thanks to adaptive springs, the spot is easy to install with holes from 70mm to 80mm diameter. Driver has fixing holes for installation in every surface, inter-distance 152mm. Screw-less connector available for cables diameter range from 1mm² to 2,5mm² both rigid and flexible with protection caps to avoid any accidental contact. High temperature Hermetic rechargeable batteries LiFePO4 with fast connectors for an easy maintenance. Minimum autonomy 1 hours. Complete recharge within 12 hours.Mains supply 230V, 50/60Hz. Inhibit function in compliance with CEI EN 60598-2-22 regulation. Luminous flux in compliance with CEI EN 60598-2-22
기술 사양
  • 특징 참조Exiway_Smartbeam
  • 제품군Emergency Lighting
  • 제품분류Luminaries
  • 유형쇼케이스(모델)
  • 게시일2022-06-27
  • 에디션 넘버1
관련성
  • 주 재료플라스틱
  • 부 재료플라스틱
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리조명 - 응급 상황 및 보안
  • IFC 분류조명 기구
  • OmniClass 번호23-35 47 13
  • OmniClass 제목Emergency Lighting