제품 게시
Generic Side Hung Window with SECO N 24 25
SE Controls

Generic Side Hung Window with SECO N 24 25

This BIM object represents a generic side-hung window that automatically assigns the most suitable SECO N 24 25 chain actuator based on the window’s structural opening dimensions. As the window geometry is adjusted, the embedded logic selects the appropriate actuator model, stroke length, and performance characteristics to ensure compliance with operational and manufacturer criteria.

The object simplifies specification and coordination by enabling dynamic actuator selection, validating suitability for required opening forces, and automatically updating metadata such as actuator model, power requirements, and mounting constraints. This ensures accurate actuator specification throughout the design process and supports integration with ventilation and automated building systems.

사양
  • General

    Product Name: Generic Side Hung Window

    Control Type: SECO N 24 25 Electric Chain Actuator

    Configuration: Side-hung, outward opening (side pivoted, lateral venting)

    Application: External façade openings for residential, commercial, or institutional buildings

    Mounting: Installed into prepared structural openings within wall assemblies

    Classification

    Uniclass 2015:

    • Ss_25_30_30_85 – Windows
    • Pr_30_59_98_94 – Window units

    OmniClass:

    • 23-17 13 13 – Windows

    IFC Class:

    • IfcWindow / IfcWindowType

    Geometry and BIM Parameters

    Dimensions (Parametric)

    • Overall Width (W): Adjustable (default: 900 mm)
    • Overall Height (H): Adjustable (default: 1200 mm)
    • Frame Depth: 70–85 mm (parametric)
    • Sash Thickness: 40–55 mm

    Opening Characteristics

    • Opening Type: Side hung
    • Hinge Position: Left or right orientation (parametric)
    • Control Mechanism: SECO N 24 25 chain actuator
    • Opening Angle: 10°–25° (depending on hinge configuration and actuator stroke)
    • Free Area: Parametric; calculated relative to actuator stroke and clear opening

    Hardware – SECO N 24 25

    Actuator Features

    • Model: SECO N 24 25
    • Type: 24V DC electric chain actuator
    • Stroke Length: 250 mm (nominal)
    • Force: Opening/closing forces in accordance with manufacturer data
    • Integration: Compatible with natural ventilation systems, environmental sensors, and BMS control
    • Mounting: Internal surface-mounted chain operator with bracket set

    Additional Hardware

    • Side-hung hinges (left or right handed)
    • Multipoint locking or friction stays (project-specific)
    • Weather seals and gaskets suitable for external façades

    Operation and Maintenance

    Operation

    • Powered by 24V DC electric actuation

    Control options:

    • Wall-mounted switch
    • Automated environmental controls
    • Building Management System (BMS) integration
    • Optional smoke ventilation integration (if compliant with project requirements)

    Maintenance Requirements

    Annual inspection of:

    • Hinges and fixings
    • Sash alignment and sealing
    • Actuator chain travel and attachment points
    • Electrical connection and control interface
    • Clean and lubricate moving components in accordance with manufacturer recommendations

    BIM Metadata

    • Manufacturer: Generic
    • Component Type: Window – Side Hung
    • Actuator Included: Yes (SECO N 24 25 integrated)
    • MEP Connectivity: 24V DC electrical supply
    • Parameter Sets: Geometry, performance, actuator stroke, hinge orientation, operational settings

    COBie Fields

    • Type Name: Generic_Side_Hung_Window_SECO-N-24-25
    • Model: SECO N 24 25 actuator integrated
    • Asset Type: Fixed
    • Warranty: As required by project specifications
기술 사양
  • 특징 참조SECBIM0010
  • 제품군Windows
  • 제품분류Façade
  • 유형조립식 (다중 개체)
  • 게시일2016-05-26
  • 에디션 넘버1
관련성
  • 설계국가영국
  • 제조국가영국
분류
  • BIMobject 카테고리창 - Single Hung Windows
  • IFC 분류액츄에이터
  • Uniclass 2015 코드Pr_75_50_18_13
  • Uniclass 2015 설명Chain actuators