제품 게시
TeamConnect Bar S
TeamConnect Bar S
TeamConnect Bar S
TeamConnect Bar S
TeamConnect Bar S
TeamConnect Bar S
TeamConnect Bar S
    Sennheiser

    TeamConnect Bar S

    The TeamConnect Bar S is the most flexible all-in-one device for small meeting rooms and collaboration spaces. The TC Bar S features 4 microphones and 2 speakers to deliver Trusted Sennheiser Audio Quality to every meeting. The TC Bar S is a true problem solver with benefits like easy setup, brand agnostic integration, easy management & control, high video quality, security and sustainability.

    사양
    • TeamConnect Bar S

      General

      Dimensions (L x W x H)                     450 x 71 x 76 mm

      Weight                                             1.5 kg

      Operating temperature range            0 °C to 40 °C

                                                              32 °F to 104 °F

      Storage temperature range              -25 °C to 70 °C

                                                              -13 °F to 158 °C

      Relative humidity operation               0 to 75 %, non-condensing

      Relative humidity storage                   0 to 95 %, non-condensing

      DC IN                                                 15 V,max. 2 A

      Max. power consumption                  30 W

      Voltage range PoE (PD)                       42.5 – 57.0 V (IEEE 802.3at Type 2, PoE+)

      Power State Information

      Standby Mode                                     ≤ 0.50 W (Entered after 2 hours with no activity on any network port)
      (all ports deactivated)

      Networked Standby                            ≤ 2.00 W (Entered after 18 minutes of inactivity)
      (all ports activated)

      Networked Standby                             ≤ 2.00 W
      (all ports activated)

      Loudspeaker

      Number of speakers
                              2 with passive radiator
      Type 
                                                       fullrange
      Frequency response                           100 Hz - 18 kHz
      THD at max. output                            <5 %
      Diameter                                            50 mm (2")
      Amplifier
                                                  Class-D
      Max. SPL (output)
                                     80 dB SPL
      Total Audio Power 
                                   10 W / 20 W
      (RMS/PEAK)


      Microphones
      Number of microphone capsules        4
      Frequency range                                100 Hz to 14.5 kHz
      Pickup range                                      3.5 m
      Dynamic range                                   69 dB (A)
      Transducer principle                          MEMS
      Pick-up pattern
                                        Beamforming Array

      Camera
      Resolution
                                                 UHD 2160p (4K), 1080p, 720p, 960×480, 848×480, 640×480, 640×360, 432×240
      Zoom 
                                                       3x digital zoom
      Technology
                                                ePTZ
      Diagonal field of view
                                120°
      Horizontal field of view
                             115°

      Interfaces
      HDMI out 1 
                                                HDMI 2.0
      HDMI out 2 
                                                HDMI 2.0

      USB-C                                                   USB 3.1 (Gen 1)
      USB-A 
                                                       USB 3.1 (Gen1)
      power output 
                                            5 V, max. 900 mA
      Ethernet
                                                      1 x 1000/100/10 Mbit/s (RJ45)
                                                                   Note: Only use network cables with the standard CAT5e (F/STP) or better.
      DC IN dimension 
                                        5.5 x 2.1 x 10.5 mm

    기술 사양
    • 특징 참조teamconnect-bar-s
    • 제품군Business Audio & Communication
    • 제품분류Unified Communications and Meetings
    • 유형개체 (단일 개체)
    • 게시일2023-08-02
    • 에디션 넘버1
    • 높이(mm)76
    • 너비(mm)71
    • 깊이(mm)450
    관련성
    • 설계국가독일
    • 제조국가중국
    • 순 중량(Kg)15
    분류
    • BIMobject 카테고리전자 공학 - 커뮤니케이션
    • IFC 분류전기 용품
    • OmniClass 번호23-37 23 00
    • OmniClass 제목Telecommunications Equipment
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
    비슷한 제품