제품 게시
A1066 - Mirror, Float Glass, With SS Frame
SEPS2BIM

A1066 - Mirror, Float Glass, With SS Frame

A high quality 1/4" polished float glass mirror 36X18, framed in a one-piece, bright polished, stainless steel channel frame with 90° mitered corners. All edges of the mirror are protected by absorbing filler strips. Mirror has a galvanized steel back with integral horizontal hanging brackets and wall hanger for concealed mounting. For mounting above single wall mounted lavatories located in toilet areas, Doctors examination offices, etc. May also be used above double lavatories, either wall or countertop mounted, found in restroom areas.
기술 사양
  • 특징 참조A1066
  • 제품군Mirror
  • 제품분류Float Glass
  • 유형필수 객체
  • 게시일2016-01-01
  • 에디션 넘버1
  • 높이(mm)910
  • 너비(mm)460
  • 깊이(mm)30
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리가구 - Mirrors
  • IFC 분류가구 요소