제품 게시
A1130 - Cabinet, Control, Nitrogen
SEPS2BIM

A1130 - Cabinet, Control, Nitrogen

Nitrogen control cabinet. Unit consists of supply cut-off valve, supply pressure gauge, pressure regulator (adjustable 0 to 200 PSI), outlet pressure gauge, nitrogen outlet and connection to surgical gas column. Specify recessed or surface mounting. Designed for powering surgical pneumatic tools.
기술 사양
  • 특징 참조A1130
  • 제품군Cabinets
  • 제품분류Control
  • 유형필수 객체
  • 게시일2016-01-01
  • 에디션 넘버1
  • 높이(mm)300
  • 너비(mm)410
  • 깊이(mm)150
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전기 - Controls
  • IFC 분류가구 요소