제품 게시
THERMOPHON HT
Settef

THERMOPHON HT

PIR external insulation system Thermophon HT: external thermal insulation system with PIR insulation panels with glue / smoothing powder or paste. PIR thermal insulation system Thermophon HT PIR thermal insulation system Thermophon HT is the Settef insulation system with closed cell polyurethane foam foams, called PIR, characterized by a highly insulating power. The glue and skim coat of this system are in powder or paste. Thermophon HT is recommended for those who want to obtain superior thermal insulation and for buildings subjected to severe environmental and climatic conditions. The PIR, besides being very insulating, guarantees a high mechanical resistance, is light, simple to work, hardly flammable, rot-proof and completely resistant to atmospheric agents.
사양
  • Advantages of the PIR Thermophon HT external coating system Excellent summer and winter thermal insulation Low thickness High mechanical resistance High weather resistance Quick installation System components in PIR Thermophon HT INSULATOR: Pir NECKLACES / RASANTE: Bonding 11 / Bonding gray / Bonding white / Bonding GG / Bonding G1 Anchors Settef network BACKGROUND: Fondfix Plus / Ancorall Primer / Supergrip F COATING: Cortina Cap / Taormina / Ancorall / Silacryl / Silisettef
기술 사양
  • 특징 참조THERMOPHON_HT
  • 제품군SETTEF
  • 제품분류THERMOPHON
  • 유형개체 (단일 개체)
  • 게시일2020-03-27
  • 에디션 넘버1
관련성
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리건축 자재 - 단열
  • UNSPSC 이름Insulation
  • UNSPSC 코드3014