제품 게시
Sanisub Steel
Sanisub Steel
Sanisub Steel

    Sanisub Steel

    The Sanisub Steel emergency kit is a complete, ready-to-use solution. It allows water to be efficiently drained from a garage, cellar or any building. The stainless steel pump with its 9 m³ flow rate and lifting height of 7.5m makes it possible to quickly and efficiently pump water. The kit comes complete with a basket that protects the pump from floating foreign bodies, the quick coupling associated with the 15M evacuation hose and the hose support prevents the possible pinching of the hose whilst the pump is working. It has a 10m power supply cable.
    기술 사양
    • 특징 참조SanisubSteel
    • 제품군SFA
    • 제품분류Sanisub
    • 유형개체 (단일 개체)
    • 게시일2020-12-08
    • 에디션 넘버1
    관련성
    • 주 재료Cast iron
    • 부 재료스테인레스강
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)4.5
    분류
    • BIMobject 카테고리배관 - 펌프
    • ETIM 코드EC010733
    • ETIM 이름Submersible wastewater pump