제품 게시
Sanisub S ZPK
Sanisub S ZPK
Sanisub S ZPK
Sanisub S ZPK

    Sanisub S ZPK

    SANISUB S-ZPK is a portable submersible pump for pumping clear water from cellars, garages and rainwater manholes. Available in two power ratings of 300 and 850 W, they can pump up to 7.5m (30A) or 10m (40A) high with automatic release thanks to the standard float. The S-ZPK versions have a silicon carbide mechanical seal and a 316L STAINLESS STEEL motor housing to drain grey water such as brine water from softeners or salt water (max 15%).
    기술 사양
    • 특징 참조SanisubSZPK
    • 제품군SFA
    • 제품분류Sanisub
    • 유형개체 (단일 개체)
    • 게시일2020-12-08
    • 에디션 넘버1
    관련성
    • 주 재료폴리프로필렌
    • 부 재료스테인레스강
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리배관 - 펌프
    • ETIM 코드EC010733
    • ETIM 이름Submersible wastewater pump