제품 게시
Yin Yang Flush Plate
Yin Yang Flush Plate
Yin Yang Flush Plate
Yin Yang Flush Plate
    SIAMP UK

    Yin Yang Flush Plate

    YIN YANG The balanced design FOCUS ON: #MECHANICAL ACTUATION: The most popular flushing mode on the market, efficient flushing and simplicity of installation. #INSPIRED COLLECTIONS - ESSENTIAL: Simple but effective, lightweight and resistant to shocks.
    사양
    • Segmented is made from ABS. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description For INTRASLIM & 536 31180010 PC YIN YANG DV blanc logo Siamp 31185010 PC 1100DV Aspect Chrom Mat/Brillante avec logo Siamp 31185310 PC VERSO 1100 DV Brillant/mat avec Logo Siamp 31185316 PC YIN YANG 100% CHROME BRILLANTE SIAMP
    기술 사양
    • 특징 참조Yin-Yang
    • 제품군Flush plates
    • 제품분류Yin Yang
    • 유형개체 (단일 개체)
    • 게시일2021-10-11
    • 에디션 넘버1
    • 높이(mm)181
    • 너비(mm)200
    • 깊이(mm)22
    관련성
    • 주 재료플라스틱
    • 부 재료플라스틱
    • 설계국가모나코
    • 제조국가모나코
    • 순 중량(Kg)0.35
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류액츄에이터
    • Uniclass 2015 코드Pr_75_50_46_31
    • Uniclass 2015 설명Flush control devices
    • OmniClass 번호23-31 25 00
    • OmniClass 제목Toilet and Bath Specialties
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures

    지역 가용성

    유럽