제품 게시
Blank Filler Panel - SnapFit
Siemon

Blank Filler Panel - SnapFit

Siemon SnapFit Thermal Blanking Panel is a toolless blanking panel used to help improve thermal efficiency by preventing airflow through vacant rack-mount spaces within enclosures. The SnapFit Thermal Blanking Panel simply snaps into the square holes of 1U cabinet spaces to improve thermal efficiency and reserve space. By isolating the front of the cabinet, these panels keep the cold air directed at the equipment where it is needed. Blanking panels help to prevent recirculation of hot air to improve a facility's cooling effectiveness. These panels also fill empty rack-mount space to conceal openings or reserve the positions for future use.

  • Durable, lightweight panels
  • Cost effective solution for data centers
  • Snaps quickly into place without requiring tools
  • Fits cabinets and racks with square mounting rail holes
  • Easy to remove when space is ready to be used
  • 1U height for maximum flexibility


SnapFit Thermal Blanking Panel toolless blank filler panels are easy to remove when space is ready to be used.

사양
  • rack switch server office devices dining table computer rack poste wifi access point street steel lamp computer plantas network switch switch

기술 사양
  • 특징 참조siemon-snapfit
  • 제품군Computer Network Equipment
  • 제품분류Cabinets
  • 유형개체 (단일 개체)
  • 게시일2016-10-25
  • 에디션 넘버1
분류
  • BIMobject 카테고리전자 공학 - 네트워킹