제품 게시
Wall Mount Cabinet
Siemon

Wall Mount Cabinet

Siemon's feature-rich Wall Mount Cabinet saves valuable floor space while providing a cost-effective means to secure and protect network equipment from dust, tampering, and other hazards. Designed with excellent cable management, easy rear access and a fully adjustable mounting rail system, the Wall Mount Cabinet is extremely versatile for a wide range of applications. It is ideal as a mini telecommunications room or for remote network distribution and consolidation points in open, unprotected spaces such as warehouses, retail facilities and schools. This EIA/ECA AND UL 60950-Compliant Wall Mount Cabinet is also ideal for zone cabling in intelligent building applications, passive optical networks, or wherever more expensive full-size cabinets are not required. It is compatible with Siemon VersaPOD fan kits, rack-mount PDUs, shelves and other accessories.

  • Sturdiness - 14/16 gauge steel design supports up to (91kg) 200 lb. load capacity per UL 6095
  • Cable Management - Fully integrated vertical cable management at the front and rear
  • Rear Access - 5x5 rear entry opening available to support in-wall cabling
  • Adjustability - Fully adjustable EIA compliant mounting rail system with #12-24 tapped rails
  • Sizes - Heights: 12U, 18U, 24U Depths: 610mm and 762mm (24 in. and 30 in.) Width: 736mm (29 in. )
  • Secure - Plexi, solid or vented locking front door with swivel handle and rear locking back plate
사양
  • rack switch server office devices dining table computer rack poste wifi access point street steel lamp computer plantas network switch switch

기술 사양
  • 특징 참조siemon-wall-mount-cabinet
  • 제품군Computer Network Equipment
  • 제품분류Cabinets
  • 유형개체 (단일 개체)
  • 게시일2016-05-31
  • 에디션 넘버1
분류
  • BIMobject 카테고리전자 공학 - 네트워킹