제품 게시
MAX Zone Unit Enclosure - 24-port
Siemon

MAX Zone Unit Enclosure - 24-port

The 24-Port MAX Zone Unit Enclosure is a flexible, economical solution designed to support zone cabling in a variety of enterprise workspaces, enabling shorter easy-to-manage connections to outlets serving voice, data, video and building automation system equipment. This low-profile enclosure accepts up to 24 ports using flat MAX (copper or fiber) Z-MAX or TERA outlets to support a wide range of horizontal copper and fiber applications. Designed to meet UL's plenum rating requirements, the 24-Port MAX Zone Unit enclosure can be easily mounted under a raised floor, in the ceiling, or on the wall.

  • Foam gasket to minimize vibration and prevent dust from entering enclosure
  • Cover is fully removable via quick release latches, providing easy access to connections
  • Thumb latch for securing cover to base
  • 50 mm (2 in.) knockouts with screwdriver slots for easy removal facilitate routing cables in and out of the enclosure
  • Accepts up to 24 MAX (copper or fiber) Z-MAX or TERA outlets
  • Keyholes to allow easy attachment to walls or other surfaces
  • Integrated labeling for port identification and network documentation
사양
  • rack switch server office devices dining table computer rack poste wifi access point street steel lamp computer plantas network switch switch

기술 사양
  • 특징 참조siemon-zu-mx-24p
  • 제품군Computer Network Equipment
  • 제품분류Racks and Cable Management
  • 유형개체 (단일 개체)
  • 게시일2016-05-31
  • 에디션 넘버1
분류
  • BIMobject 카테고리전자 공학 - 네트워킹