제품 게시
161 LED Sconce
Signify

161 LED Sconce

The Gardco LED Wall Sconce 161 is an enlarged and enhanced version of the 121, providing performance capability up to that of a 400W metal halide wall sconce, while using considerably less energy. Designed for mounting heights from 15 to 20 feet, the 161 offers exceptional performance, allowing a reduction in the total pole requirements on a site. The styling of the 161 also complements the PureForm site luminaires. The sloped surface ribs of its die cast aluminum housing create a distinctly unique aesthetic element, while performing important functions in the Gardco thermal management system.
기술 사양
  • 특징 참조161_LED_Sconce
  • 제품군Gardco
  • 제품분류Outdoor luminaires - Facade lighting
  • 유형개체 (단일 개체)
  • 게시일2022-09-12
  • 에디션 넘버1
분류
  • BIMobject 카테고리조명 - 외부
  • IFC 분류조명 기구