제품 게시
LytePro Garage and Canopy LPGC
Signify

LytePro Garage and Canopy LPGC

LytePro Garage and Canopy (LPGC) is a value-engineered solution with the perfect combination of affordability, quality and performance. Powered by the cutting-edge SpiroGuide light engine, LytePro Garage and Canopy offers exceptional photometric performance and visually comfortable, lower glare lighting. Enhance patrons' senses of safety and security, and enjoy energy savings with leading efficacy and multiple control options. LytePro Garage and Canopy is the perfect choice: it's easy to specify, easy to install, and easy on your budget. Includes Service Tag, Signify's innovative way to provide assistance throughout the life of the product.
사양
  • Product Benefits:
    • Easy to specify with a focused product offering that has everything you need and fast lead times
    • Easy to install, saving on labor costs and time
    • Easy on your budget as a competitively priced garage and canopy luminaire
    • Pushes light into corners and perimeters, promoting a heightened sense of security inside parking garages
    • Comfortable uniform illumination with minimal glare enhances visual acuity
    Product Features:
    • Cutting-edge SpiroGuide light engine for lower glare, high illumination and uniformity
    • Luminous white (translucent) uplight option with a glowing halo bezel
    • Best-in-class efficacies for energy savings, with DLC Premium v5.1 QPL classification
    • IP66, IK10, Level 2 (3G) Vibration Rated, cULus Listed and suitable for Wet Locations
    • Lightweight luminaire (~4.0lbs) and EZ-hang surface mount bracket
    • Multiple standalone and networked dimming controls, plus UL924 emergency options
기술 사양
  • 특징 참조LytePro-Garage-and-Canopy-LPGC
  • 제품군Stonco Keene
  • 제품분류Architectural surface canopy;Parking garage and canopy
  • 유형개체 (단일 개체)
  • 게시일2026-07-18
  • 에디션 넘버1
분류
  • BIMobject 카테고리조명 - 천장 설치