제품 게시
Zenith LED Post Top (Z40)
Zenith LED Post Top (Z40)
    Signify

    Zenith LED Post Top (Z40)

    The classically inspired design houses state-of-the-art technology and has many features that allow its appearance to be customized and personalized. By combining high-tech technology with elements of modern design, the Lumec Zenith LED post top luminaires give you great flexibility and freedom. The Zenith was specially developed for lighting large areas, such as parks, public areas, and entryways. Powered by the EcoSwap LED light engine, Zenith provides longevity and energy savings.
    사양
    • Product Benefits:
      • Wide selection of options and styles for greater design freedom
      • Prismatic Globe provides excellent pole spacing
      • Powered by the Philips EcoSwap LED light engine providing longevity and energy savings
      Product Features:
      • Multiple lumen packages
      • Type 3 & 5 optics available
      • 4000K and 3000K color temperatures available
      • Dimming driver standard
      • Multiple driver options and programmed dimming options available
    기술 사양
    • 특징 참조Zenith_LED_Post_Top_Z40
    • 제품군Lumec
    • 제품분류Outdoor luminaires - Urban
    • 유형개체 (단일 개체)
    • 게시일2022-09-12
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 외부
    • IFC 분류조명 기구

    지역 가용성

    북미
    미국
    캐나다