제품 게시
L40U LED post top (L40U)
L40U LED post top (L40U)
    Signify

    L40U LED post top (L40U)

    The L40U luminaires feature a one-piece square tapered cast aluminum housing, with a sealed optical system. The cast-aluminum hood includes a photoelectrical hiding decorative finial, assembled on the housing using two built-in hood hinges.
    사양
    • Product Benefits:
      • Protected against moisture, dust and insects
      • Quick and easy maintenance
      • Suitable for a variety of applications
      Product Features:
      • IP66 rated optical system
      • Toolless access to internal components
      • Various optics available
    기술 사양
    • 특징 참조L40U_LED_post_top_L40U
    • 제품군Lumec
    • 제품분류Outdoor luminaires - Urban
    • 유형개체 (단일 개체)
    • 게시일2022-09-12
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 외부
    • IFC 분류조명 기구