제품 게시
LyteCaster LED Downlight
LyteCaster LED Downlight
    Signify

    LyteCaster LED Downlight

    Now with AccuRender LED Technology, Lytecaster provides comfortable, quality illumination for new construction and renovation spaces. LyteCaster's shallow height and modular design make it a versatile lighting option. It is available in 4" (650 lm&1000lm), 5" (1000 lm&1500lm), and 6" (1500 lm&2000lm) aperture sizes.
    사양
    • Product Benefits:
      • Comprehensive low cost IC family provides great value and visual performance
      Product Features:
      • 4,5,6” round and square
      • Efficacy up to 103 lm/W
      • Lumens: 650-2000
      • Wattage: 7-20W
      • Voltage: 120V or 120V-277V
    기술 사양
    • 특징 참조LyteCaster_LED_Downlight
    • 제품군Lightolier
    • 제품분류Indoor luminaires - Downlights
    • 유형개체 (단일 개체)
    • 게시일2022-09-12
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 천장 설치
    • IFC 분류조명 기구