제품 게시
RSC2 Step Light LED
RSC2 Step Light LED
    Signify

    RSC2 Step Light LED

    The RSC2 is a line voltage step light perfect for high pedestrian traffic and plant life applications. It is available in standard sources including CFL along with high brightness LED sources. It is available with a die-cast aluminum and bronze construction with low copper to resist corrosion. The cast bronze louver is natural cast bronze with frosted tempered glass. The die-cast copper-free aluminum louver has a 45° cutoff with frosted tempered glass with silicone gasketing. Available in three colors plus natural bronze. Symmetric Reflector is precision formed with a white reflective coating. The cast louver offers lower light levels with cut-off for lighting stairways or general lighting where shielding of the light source is more important than high light levels.
    사양
    • Product Benefits:
      • Corrosion-resistant
      • Cool external temperatures
      • Ability to shield the light source
      Product Features:
      • Available with conventional and LED technology
      • Cast aluminum and bronze construction
      • Silicone gasketing
      • Symmetric reflector
    기술 사양
    • 특징 참조RSC2_Step_Light_LED
    • 제품군Hadco
    • 제품분류Outdoor luminaires - Landscape
    • 유형개체 (단일 개체)
    • 게시일2022-09-12
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 외부
    • IFC 분류조명 기구