제품 게시
TruGroove shapes
TruGroove shapes
    Signify

    TruGroove shapes

    TruGroove squares and crosses offer a fun and unique way to light up any space. Perfect for offices, hospitality spaces, and retail applications. Now you can create luminous patterns that enhance the built environment. Use TruGroove Shapes in conjunction with a variety of other mounting types including: suspended linear, recessed, perimeter, surface, and wall mount options.
    사양
    • Product Benefits:
      • Square, Rectangle, and Cross shapes available in two sizes each
      • Direct and Direct/Indirect configurations
      • One-piece units with no endcaps or joiner kits required
      Product Features:
      • Product options that match and compliment the rest of the TruGroove family
      • Maximum 4000lm/4ft in Direct and 6800lm/4ft for Direct/Indirect configurations
      • High performance optics and specs with a decorative touch
    기술 사양
    • 특징 참조TruGroove_shapes
    • 제품군Ledalite
    • 제품분류Indoor luminaires - Architectural linear
    • 유형개체 (단일 개체)
    • 게시일2022-09-12
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 천장 설치
    • IFC 분류조명 기구