제품 게시
Wabo® Contour II Interior CTR C
Sika

Wabo® Contour II Interior CTR C

WBA®Contour II is a wall and ceiling expansion control system capable of following complex directional changes, as well as, integrating with a variety of wall and ceiling surface treatments. Contour II is available in clear or color anodized aluminum, brass or stainless steel to create a high end elegant appearance at an economical price
기술 사양
  • 특징 참조WABO_CTR_C
  • 제품군Expansion Joints
  • 제품분류Architectural and Buildings Expansion Joints
  • 유형개체 (단일 개체)
  • 게시일2024-04-01
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리건축 - 접합 시스템
  • IFC 분류건축물 구성요소
  • Uniclass 2015 코드Pr_35_90_27
  • Uniclass 2015 설명Expansion joints
  • CSI 마스터 형식 2014 코드07 95 00
  • CSI 마스터 형식 2014 제목Expansion Control
  • OmniClass 번호23-13 31 21 19 11
  • OmniClass 제목Expansion and Contraction Joints