제품 게시
Wabo® CorridorWrap Interior CWWE
Sika

Wabo® CorridorWrap Interior CWWE

Wabo®CorridorWrap WC Series is a proven joint system with narrow sightlines that offers a choice of models, each of which consists of a variety of elastomeric seals and edge retainers. This variety provides a wide range of attachment solutions for wall and ceiling applications and permits selection of a system appropriate for the expected movement and project conditions including compliance with ADA guidelines
기술 사양
  • 특징 참조WABO_CWWE
  • 제품군Expansion Joints
  • 제품분류Architectural and Buildings Expansion Joints
  • 유형개체 (단일 개체)
  • 게시일2024-04-01
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리건축 - 접합 시스템
  • IFC 분류건축물 구성요소
  • Uniclass 2015 코드Pr_35_90_27
  • Uniclass 2015 설명Expansion joints
  • CSI 마스터 형식 2014 코드07 95 00
  • CSI 마스터 형식 2014 제목Expansion Control
  • OmniClass 번호23-13 31 21 19 11
  • OmniClass 제목Expansion and Contraction Joints