제품 게시
Wabo® FastWall Interior EWH C
Wabo® FastWall Interior EWH C
    Sika

    Wabo® FastWall Interior EWH C

    Wabo®FastWall is a durable and reliable interior wall system capable of accommodating both thermal and shear movement. The system is designed to be installed flush with 5/8" thick gypsum wallboard or it may be surface mounted to other types of wall construction such as masonry block. Simple to install, FastWall’s components snap lock for easy assembly. FastWall is available in clear anodized aluminum to create a high end elegant appearance at an economical price
    기술 사양
    • 특징 참조WABO_EWH_C
    • 제품군Expansion Joints
    • 제품분류Architectural and Buildings Expansion Joints
    • 유형개체 (단일 개체)
    • 게시일2024-04-01
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리건축 - 접합 시스템
    • IFC 분류건축물 구성요소
    • Uniclass 2015 코드Pr_35_90_27
    • Uniclass 2015 설명Expansion joints
    • CSI 마스터 형식 2014 코드07 95 00
    • CSI 마스터 형식 2014 제목Expansion Control
    • OmniClass 번호23-13 31 21 19 11
    • OmniClass 제목Expansion and Contraction Joints