제품 게시
Wabo® SPS Exterior (armored)
Sika

Wabo® SPS Exterior (armored)

The Wabo®SPS expansion joint system is a preformed silicone joint sealing system designed to accommodate movements and varying joint widths on bridges and other civil structures requiring watertightness of expansion joints. Ideally suited for both new construction and retrofitting of existing expansion joints, the Wabo®SPS system is a durable quick turn around solution for sealing deck joints
기술 사양
  • 특징 참조WABO_SPS_ARMORED
  • 제품군Expansion Joints
  • 제품분류Bridge and Highway Expansion Joints
  • 유형개체 (단일 개체)
  • 게시일2024-04-01
  • 에디션 넘버1
관련성
  • 주 재료Sealant
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리건축 - 접합 시스템
  • IFC 분류건축물 구성요소
  • Uniclass 2015 코드Pr_35_90_27
  • Uniclass 2015 설명Expansion joints
  • CSI 마스터 형식 2014 코드07 95 00
  • CSI 마스터 형식 2014 제목Expansion Control
  • OmniClass 번호23-13 31 21 19 11
  • OmniClass 제목Expansion and Contraction Joints