제품 게시
Seamless, Polyurethane Floor Coating with Sika Comfortfloor® PS-22
Seamless, Polyurethane Floor Coating with Sika Comfortfloor® PS-22
Seamless, Polyurethane Floor Coating with Sika Comfortfloor® PS-22
Seamless, Polyurethane Floor Coating with Sika Comfortfloor® PS-22
    Sika

    Seamless, Polyurethane Floor Coating with Sika Comfortfloor® PS-22

    Sika ComfortFloor® PS-22 is an elastic, self-smoothing polyurethane flooring system. It is especially designed for seamless indoor applications that are required to be soft underfoot and at the same time wear and scratch resistant.

    Uses

    Sika ComfortFloor® PS-22 may only be used by experienced professionals.

    The System can be used in commercial and public buildings and areas such as:

    • Schools and Universities
    • Healthcare facilities and hospitals
    • Residential areas and homes

    Characteristics / Advantages

    • Provides low life cycle cost due to a good wear and scratch resistance
    • Contributes to a good indoor air quality and is tested to most recognized Green Building schemes - low VOC
    • Can be over coated at the end of the lifetime and doesn't need to be disposed of
    • Comfortable to walk on
    • Available in standard and customized colors - uniform color
    • Easy to clean and maintain
    기술 사양
    • 특징 참조comfortfloor-ps-22
    • 제품군 Flooring
    • 제품분류Polyurethane
    • 유형개체 (단일 개체)
    • 게시일2022-11-08
    • 에디션 넘버1
    관련성
    • 주 재료폴리우레탄
    분류
    • BIMobject 카테고리바닥재 - Coatings & Coverings
    • IFC 분류건축물 구성요소
    • UNSPSC 이름Flooring
    • UNSPSC 코드301617
    • Uniclass 2015 코드Pr_35_31_68_70
    • Uniclass 2015 설명Resin floor coatings
    • CSI 마스터 형식 2014 코드09 67 23
    • CSI 마스터 형식 2014 제목Resinous Flooring
    • OmniClass 번호23-15 17 29
    • OmniClass 제목Floor Finishing Coatings
    • CSI 단일 형식 II 코드C3020
    • CSI 단일 형식 II 제목Floor Finishes

    지역 가용성

    유럽 아시아 북미 오세아니아