제품 게시
Prefabricated Floor Joint System Sika® FloorJoint PB-30 PD for Concrete Floors with Gap Widths up to 60 mm
Prefabricated Floor Joint System Sika® FloorJoint PB-30 PD for Concrete Floors with Gap Widths up to 60 mm
Prefabricated Floor Joint System Sika® FloorJoint PB-30 PD for Concrete Floors with Gap Widths up to 60 mm
Prefabricated Floor Joint System Sika® FloorJoint PB-30 PD for Concrete Floors with Gap Widths up to 60 mm
    Sika

    Prefabricated Floor Joint System Sika® FloorJoint PB-30 PD for Concrete Floors with Gap Widths up to 60 mm

    Sika® FloorJoint PB-30 PD is a carbon fiber reinforced polymer (CFRP) composite, prefabricated, floor joint system with high mechanical resistance for normal up to medium wear loading conditions. Its sinusoidal surface tooth profile allows for an improved load distribution and results in minimum vibrations under direct car traffic. Gap widths: 0–60 mm.

    It is suitable for new build and refurbished joints in concrete / concrete screeds in inner zones of car park decks and ramps.

    Characteristics / Advantages

    • Grindable profile for level integration into the floor surface
    • Reduced vibrations under direct car traffic
    • Thermal expansion coefficient similar to resin based floors
    • Easy to install / Easy to repair
    • Short down time - Trafficable after 24 hours
    • Waterproof system design possible
    • High chemical resistance
    • Non corroding
    • High mechanical resistance
    기술 사양
    • 특징 참조floorjoint-pb-30-pd
    • 제품군 Flooring
    • 제품분류Joints
    • 유형개체 (단일 개체)
    • 게시일2015-11-26
    • 에디션 넘버1
    • 높이(mm)20
    • 너비(mm)1200
    • 깊이(mm)250
    관련성
    • 순 중량(Kg)10
    분류
    • BIMobject 카테고리바닥재 - 바닥
    • IFC 분류건축물 구성요소
    • UNSPSC 이름Flooring
    • UNSPSC 코드301617
    • Uniclass 2015 코드Pr_35_90_53
    • Uniclass 2015 설명Movement joints
    • CSI 마스터 형식 2014 코드07 90 00
    • CSI 마스터 형식 2014 제목Joint Protection
    • OmniClass 번호23-13 37 23 15
    • OmniClass 제목Movement and Dividing Joints for Coverings and Claddings
    • CSI 단일 형식 II 코드B1010
    • CSI 단일 형식 II 제목Floor Construction

    지역 가용성

    유럽 아시아 아프리카 남아메리카 오세아니아 북미