제품 게시
Silfab Solar SLA-M 300 Watt Monocrystalline Solar Panel
Silfab Solar

Silfab Solar SLA-M 300 Watt Monocrystalline Solar Panel

100% North American - Quality Matters - Silfab’s fully-automated manufacturing facility ensures precision engineering is applied at every stage. Superior reliability and performance combine to produce one of the highest quality modules with the lowest defect rate in the industry.

North American – Customized Service - Silfab’s 100% North American based team leverages just-in-time manufacturing to deliver unparalleled service, on-time delivery and flexible project solutionsThe SLA-M 300 is quality Tier 1 60 cell monocrystalline solar module manufactured in North America by Silfab. Backing their power-packed 300 watt 60 cell mono crystalline panel is their 25 year linear power production warranty (down to 82%) and their 12 year product defects warranty. With robust frames and a very low defect rate stemming from their advanced manufacturing process, you can buy Silfab modules (made in North America) with confidence! 

As Featured on Amazon.com

사양
  • Specification:
    300 W Module Output
    Module Efficiency: 18.4%
    Positive power tolerance of up to 5 W
    Heavy snow load up to 5400 Pa
    25 Year Linear Power Output Warranty
    12 Year Product Warranty

기술 사양
  • 특징 참조Silfab-Solar-SLA-M-300-Watt-Monocrystalline-Solar-Panel
  • 제품군Solar
  • 제품분류Solar Panel
  • 유형문서(정보)
  • 게시일2019-02-10
  • 에디션 넘버1
관련성
  • 주 재료기타
  • 설계국가미국
분류
  • BIMobject 카테고리전기 - 태양광
  • UNSPSC 이름Power sources
  • UNSPSC 코드2610
  • CSI 마스터 형식 2014 코드48 14 13
  • CSI 마스터 형식 2014 제목Solar Energy Collectors
  • OmniClass 번호23-19 25 11 19 15
  • OmniClass 제목Solar Panels

지역 가용성

북미
미국

비슷한 제품