제품 게시
Silikal® PU Concrete S
Silikal® PU Concrete S
    Silikal® GmbH

    Silikal® PU Concrete S

    SILIKAL® System PU Concrete S is a 4-component, polyurethane concrete screed. It is used as a heavy duty, hard wearing coating system with outstanding mechanical and thermal resistance. Installation thickness 4 – 6 mm.

    사양
    • Advantages
      - Self Levelling
      - High compressive strength
      - High mechanical resistance
      - Heat resistant to 95 °C
      - Low odour during application

      Technical Information

      - Curing time: walkable after 16 hours
      light traffic after 24 hours
      fully cured after 7 days
      - Slip resistance: R11 to R13 (DIN 51130) depending on the clients requirements
      - Compressive strength: 50 N/mm²
      - Tensile strength: 12 N/mm²
      - Flexural strength: 20 N/mm²
      - Temperature resistance: +10 °C to +70 °C (+95 °C for short periods, e.g. for cleaning purposes)
      - Chemical resistance: Refer to Silikal chemical resistance table
      - Fire behaviour: Efl (EN ISO 13501)
      - Thickness: 4 – 6 mm
      - Colour Range: Grey, Green, Red, Ochre


    기술 사양
    • 특징 참조silikal_pu_concrete_s
    • 제품군Flooring
    • 제품분류Polyurethane
    • 유형개체 (단일 개체)
    • 게시일2020-04-30
    • 에디션 넘버1
    관련성
    • 주 재료폴리우레탄
    • 설계국가덴마크
    • 제조국가덴마크
    분류
    • BIMobject 카테고리바닥재 - Coatings & Coverings
    • IFC 분류Floor
    • UNSPSC 이름Flooring
    • UNSPSC 코드301617
    • Uniclass 2015 코드Ss_30_42_54_75
    • Uniclass 2015 설명Resin flooring systems
    • CSI 마스터 형식 2014 코드09 60 00
    • CSI 마스터 형식 2014 제목Flooring
    • OmniClass 번호23-15 17 29 13 19
    • OmniClass 제목Resinous Flooring
    • CSI 단일 형식 II 코드C3020
    • CSI 단일 형식 II 제목Floor Finishes