제품 게시
Kartell by Laufen, Basin faucet, Projection 110 mm, fixed spout, with pop-up waste lever, w/o pop-up waste, w. Disc bowl
Similor

Kartell by Laufen, Basin faucet, Projection 110 mm, fixed spout, with pop-up waste lever, w/o pop-up waste, w. Disc bowl

Basin mixer, projection 110 mm, fixed spout, with pop-up waste lever, without pop-up waste, with Disc bowl transparent crystal (bowl available in 3 further colours)
사양
  • Projection 110 mm, fixed spout, with pop-up waste lever, w/o pop-up waste, w. Disc bowl
기술 사양
  • 특징 참조3-1133-1-004-113-1
  • 제품군Kartell by Laufen
  • 제품분류Faucets
  • 유형개체 (단일 개체)
  • 게시일2019-08-06
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 부 재료크롬
  • 설계국가스위스
  • 순 중량(Kg)2.26
분류
  • BIMobject 카테고리위생 - 수도꼭지
  • IFC 분류위생 터미널
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815
  • Uniclass 2015 코드Pr_40_20_87
  • Uniclass 2015 설명Taps and water supply outlet fittings
  • CSI 마스터 형식 2014 코드22 41 39
  • CSI 마스터 형식 2014 제목Residential Faucets, Supplies, and Trim
  • OmniClass 번호23-31 11 00
  • OmniClass 제목Faucets
  • CSI 단일 형식 II 코드D2010
  • CSI 단일 형식 II 제목Plumbing Fixtures