제품 게시
Simon 860 Elbow Surface Mount
Simon

Simon 860 Elbow Surface Mount

Surface-mounted systems feature direct power feed from the top of the profile. Rubber tips on the mounting accessories ensure alignment on uneven surfaces, providing a clean and precise installation. Corner elements allow unique and creative light traces across spaces.
사양
  • This family combines the standard surface mount features with corner modules for dynamic architectural designs. It maintains an IP20 rating, CRI>90, and module lengths of 1200 mm, 1600 mm, and 2400 mm, with finishes in white and black. The system is compatible with advanced optics like Opal and Microprismatic, ensuring both efficiency and comfort. It supports DALI 2 control for seamless light adjustments.
기술 사양
  • 특징 참조simon-860-elbow-surface-mount
  • 제품군Simon 860
  • 제품분류Simon 860
  • 유형조립식 (다중 개체)
  • 게시일2024-12-03
  • 에디션 넘버1
  • 높이(mm)65
  • 너비(mm)45
  • 깊이(mm)360
관련성
  • 주 재료알루미늄
  • 부 재료폴리카보네이트
  • 설계국가스페인
  • 제조국가스페인
  • 순 중량(Kg)1.5
분류
  • BIMobject 카테고리전기 - 전기