제품 게시
Simon 860 Surface Mount
Simon

Simon 860 Surface Mount

The surface mount configuration is ideal for spaces with uneven surfaces, as the rubber tips ensure perfect alignment. The system is easy to install with top-fed power connection and provides tool-free adjustments for adaptability in various environments.
사양
  • This family is designed for surface-mounted installations, offering clean lines and modern aesthetics. It is IP20 rated with CRI>90 and available in module lengths of 1200 mm, 1600 mm, and 2400 mm, in white and black finishes. It supports DALI 2 controls for seamless light adjustments and is compatible with Opal, Microprismatic, and Low UGR optics. The system is designed to meet high standards of energy efficiency and sustainability.
기술 사양
  • 특징 참조simon-860-surface-mount
  • 제품군Simon 860
  • 제품분류Simon 860
  • 유형조립식 (다중 개체)
  • 게시일2024-12-03
  • 에디션 넘버1
  • 높이(mm)65
  • 너비(mm)45
  • 깊이(mm)1200
관련성
  • 주 재료알루미늄
  • 부 재료폴리카보네이트
  • 설계국가스페인
  • 제조국가스페인
  • 순 중량(Kg)1.9
분류
  • BIMobject 카테고리전기 - 전기