제품 게시
Anti-VOC Technical Ducts Pregymetal SINIAT - Biosourced Insulation BIOFIB
Anti-VOC Technical Ducts Pregymetal SINIAT - Biosourced Insulation BIOFIB
Anti-VOC Technical Ducts Pregymetal SINIAT - Biosourced Insulation BIOFIB
    Siniat France

    Anti-VOC Technical Ducts Pregymetal SINIAT - Biosourced Insulation BIOFIB

    Ductworks made up with very Anti-VOC, plasterboards, fixed on an acoustic metal C-shaped stud and track with bio-sourced insulation. 

    사양
    • SINIAT FRANCE has developed the ACTIVE CAPT'AIR® TECHNOLOGY to IMPROVE THE QUALITY OF INDOOR AIR, AN EFFICIENCY PROVIDED BY 4 YEARS OF STUDY. The patented CAPT'AIR technology to improve indoor air quality is the result of SINIAT FRANCE research. In order to test its effectiveness, Siniat conducted 3 studies between 2013 and 2017. 

      BIOFIB' insulations are manufactured with 100% NATURAL, NON-IRRITANT FIBRES WITHOUT ANY VOC EMISSIONS FOR IRREPROACHABLE INTERIOR AIR QUALITY, as evidenced by the A+ labelling of these products. The use of BIOFIB' products is easy and above all safe for installers who can work without taking any particular precautions. 

    기술 사양
    • 특징 참조FR_LW_ANTI_VOC_BIO_INSUL
    • 제품군Partitions & Interior walls
    • 제품분류solutions plaques de plâtre avec isolant biosourcé certifiées résistantes au feu
    • 유형조립식 (다중 개체)
    • 게시일2020-09-08
    • 에디션 넘버1
    관련성
    • 주 재료석고
    • 부 재료철
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)99
    분류
    • BIMobject 카테고리벽 - 파티션
    • IFC 분류벽
    • UNSPSC 이름Wallboard
    • UNSPSC 코드30161501

    지역 가용성

    유럽
    프랑스