제품 게시
Timber Framed Wall DEFENTEX™ - SINIAT
Siniat France

Timber Framed Wall DEFENTEX™ - SINIAT

별점 3.9/53.9(7 리뷰)

DESCRIPTION :

Siniat Defentex is a plasterboard composed of a reinforced gypsum plaster core encased in, and firmly bonded to non-woven liners. Board type according to EN 520 is DEFH1IR. Class of Reaction to fire performance is A1. 

BENEFITS :

  • Dimensionally stable, reliable airtightness
  • Quick and easy to cut and install saving time and reducing installed cost
  • Water, weather and mould resistant, can be left exposed on site.
사양
  • APPLICATIONS :

    Suitable for external sheathing applications in steel or timber frame construction with rainscreen, insulated render, brick or block facade systems.

기술 사양
  • 특징 참조FR_TWF_05_DEFENTEX
  • 제품군Wood Construction
  • 제품분류Wood Construction Systems
  • 유형개체 (단일 개체)
  • 게시일2020-06-30
  • 에디션 넘버1
관련성
  • 주 재료석고
  • 부 재료나무
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리벽 - 외부 벽
  • IFC 분류벽
  • UNSPSC 이름Wallboard
  • UNSPSC 코드30161501
  • Uniclass 2015 코드Pr_20_65_60_89
  • Uniclass 2015 설명Timber frame panels
  • OmniClass 번호23-15 11 11 11 13
  • OmniClass 제목Wood Framed Gypsum Board Fixed Partitions

지역 가용성

유럽
프랑스