제품 게시
Burglar-Resistant Drywall - SECURBLOCK ® - SINIAT
Burglar-Resistant Drywall - SECURBLOCK ® - SINIAT
Burglar-Resistant Drywall - SECURBLOCK ® - SINIAT
    Siniat France

    Burglar-Resistant Drywall - SECURBLOCK ® - SINIAT

    The "anti-burglary" tests are carried out in accredited laboratories according to the following standards: 

    > EN1627 and EN1630 test standards Performance level CR1 to CR6 > CNPP A2P certification mark  Performance level BP1 to BP3  Each performance level is defined according to :  > The minimum resistance time of the wall > The total time of the test > The type of tools used for the break-in

    사양
    • A system developed for the light partition walls, with a reinforced protection level in collective housing or similar (student residences, hotels, etc.)
      > Between dwellings
      > Between dwellings and traffic areas

    기술 사양
    • 특징 참조FR_SW_SECURBLOCK
    • 제품군Partitions & Interior walls
    • 제품분류Prégymétal
    • 유형조립식 (다중 개체)
    • 게시일2021-03-29
    • 에디션 넘버1
    관련성
    • 주 재료석고
    • 부 재료
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리벽 - 파티션
    • IFC 분류
    • UNSPSC 이름Wallboard
    • UNSPSC 코드30161501
    • Uniclass 2015 코드Ss_25_10_30_35
    • Uniclass 2015 설명Gypsum board partition systems
    • OmniClass 번호23-15 11 11 11 11
    • OmniClass 제목Metal Framed Gypsum Board Fixed Partitions
    • CSI 단일 형식 II 코드C1010
    • CSI 단일 형식 II 제목Partitions