제품 게시
SYNCRO PARQUET - Indoor Technical Flooring
Skema

SYNCRO PARQUET - Indoor Technical Flooring

Syncro Parquet is a floor that combines the elegance of a herringbone pattern with the strength of the latest generation laminate. Each plank tells a story of style and resistance, with the possibility to choose between the classic herringbone pattern or the Hungarian variant. An extreme floor: in beauty and maximum resistance to abrasion and wear. PLUS Classic aesthetics: with classic or Hungarian herringbone pattern. Maximum abrasion resistance: class AC6. Compatible with commercial environments: reaction to fire Bfl-s1. Easy installation: PLS and TLS.PF interlocking system.
사양
  • Reaction to fire: Bfl-s1 CAM (Minimum Environmental Criteria): Yes Suitability for underfloor heating: Yes, Tmax ≤ 27°C Residential / commercial intended use: Domestic use 23, Commercial use 33
기술 사양
  • 특징 참조syncro-parquet
  • 제품군INDOOR
  • 제품분류Indoor Technical Flooring
  • 유형개체 (단일 개체)
  • 게시일2026-10-12
  • 에디션 넘버1
분류
  • BIMobject 카테고리바닥재 - 라미네이트