제품 게시
ESD 100 Optima® Deck-Mounted Liquid Soap Dispenser
Sloan Valve

ESD 100 Optima® Deck-Mounted Liquid Soap Dispenser

The ESD-100 is a sensor activated liquid soap dispenser in a polished chrome finish. The ESD-100 is a modular one-piece construction that easily attaches to the deck surface. With all Sloan soap dispensers, all electronics within the spout are sealed. The ESD-100 will ship with 2 bottles of unscented, clear liquid soap. To purchase soap refills, you can purchase the Sloan ESD-348.

사양
  • Features

    Sensor Activated, Electronic, Hand Washing Liquid Soap Dispenser with the following features:

    • Touch-free operation improves hand washing hygiene
    • Modular One-piece Construction and easily attaches to sink deck surface
    • Powered by an AC Plug-in Adapter Transformer
    • Easy Loading Disposable Soap Refills
    • Ships with 2 bottles of ESD-348 unscented, clear liquid soap (1500ml per bottle)
    • Additional liquid soap can be purchased through Sloan (ESD-348 MM:63460226)
    • All electronics sealed
    • Active Infrared Sensor
기술 사양
  • 특징 참조faucet-soap-dispenser-optima_esd-100
  • 제품군Dispensers
  • 제품분류Faucet Soap Dispenser Combos
  • 유형개체 (단일 개체)
  • 게시일2026-08-05
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리위생 - 디스펜서
  • ETIM 코드EC010549
  • ETIM 이름Soap dispenser
  • Uniclass 2015 코드Pr_40_70_22_81
  • Uniclass 2015 설명Soap dispensers
  • OmniClass 번호23-31 25 29 13
  • OmniClass 제목Hand Soap Dispensers
  • CSI 단일 형식 II 코드D2010
  • CSI 단일 형식 II 제목Plumbing Fixtures

지역 가용성

아시아 북미 남아메리카 아프리카