제품 게시
G2 8180 Exposed Sensor Urinal Flushometer
Sloan Valve

G2 8180 Exposed Sensor Urinal Flushometer

Features

  • ADA-compliant flushometer automatically operates by means of a infrared sensor with multiple-focused, lobular sensing fields for high and low target detection
  • Fixed metering bypass and no external volume adjustment to ensure water conservation
  • Adjustable tailpiece to accommodate different height requirements
  • High copper, low zinc brass castings for dezincification resistance
  • Available in 0.5 gpf/1.9 Lpf, low consumption (1.0 gpf/3.8 Lpf), water saver (1.5 gpf/5.7 Lpf), and conventional (3.5 gpf/13.2 Lpf) models
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037.
기술 사양
  • 특징 참조flushometers_g2-8180
  • 제품군Flushometers
  • 제품분류Urinal Flushometer
  • 유형개체 (단일 개체)
  • 게시일2022-07-28
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 배관
  • IFC 분류밸브
  • ETIM 코드EC011594
  • ETIM 이름Electronic toilet flusher
  • UNSPSC 이름Valves
  • UNSPSC 코드401416
  • Uniclass 2015 코드Pr_40_20_93_79
  • Uniclass 2015 설명Urinal flushing valves
  • CSI 마스터 형식 2014 코드22 42 43
  • CSI 마스터 형식 2014 제목Flushometers
  • CSI 단일 형식 II 코드D2090
  • CSI 단일 형식 II 제목Other Plumbing Systems

지역 가용성

아시아 북미 남아메리카 아프리카