제품 게시
EHD-420 Optima® Sensor-Operated Deck Hand Dryer
Sloan Valve

EHD-420 Optima® Sensor-Operated Deck Hand Dryer

Features

  • Deck Mounted Dryer - Only Sold on AER-DEC® Sink:
  • Note: Dryer can not be purchased on its own, must be on AER-DEC Sink
  • 120V Dryer with US style, Plug Adapter
  • Available in all of Sloan's Finishes
  • Dryer comes standard with HEPA Filter to provide clean air
  • Hand Dryer requires dedicated 20 Amp circuit for installation
  • AER-DEC Sink Contains built-in, patented, air dam technology that eliminates backsplash and updrafts
  • Many sink customization options - see Configurator.Sloan.com for all options
  • Pairs great with Sloan Rush Street® faucets and soap dispensers
기술 사양
  • 특징 참조hand-dryers_optima_EHD-420
  • 제품군Hand Dryers
  • 제품분류Optima®
  • 유형개체 (단일 개체)
  • 게시일2023-11-03
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리위생 - 핸드, 헤어 드라이어
  • Uniclass 2015 코드Pr_40_70_62_37
  • Uniclass 2015 설명Hand driers
  • OmniClass 번호23-31 25 15
  • OmniClass 제목Hand Dryers

지역 가용성

아시아 북미 남아메리카 아프리카