제품 게시
HYB-1000 Vitreous China Retrofit Hybrid Urinal
Sloan Valve

HYB-1000 Vitreous China Retrofit Hybrid Urinal

Vitreous China Retrofit Hybrid Urinal
사양
    • Jetrinse Solution Technology automatically cleans the housing and drain every 72 hours
    • Virtually eliminates odor and drainline sediment formation that creates clogs
    • Earns maximum LEED credits and minimal water and sewage costs
    • Up to 5 times cleaner than conventional flushing urinals
    • Maximizes cartridge life by eliminating premature changes
    • Innovative gooseneck adapter allows fast and easy retrofitting of flushing urinals by using the existing control stop for Jetrinse supply
    • IAPMO certified to applicable requirements, ASME A112.19.2, A112.19.19 & A112.1.3
    • Meets ADA guidelines and ANSI A117.1 requirements when installed accordingly
기술 사양
  • 특징 참조urinals_hyb-1000-ret
  • 제품군Urinals
  • 제품분류Sloan Urinals
  • 유형개체 (단일 개체)
  • 게시일2022-04-26
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 배관
  • IFC 분류위생 터미널
  • UNSPSC 이름Urinals
  • UNSPSC 코드30181506
  • Uniclass 2015 코드Ss_40_15_75_92
  • Uniclass 2015 설명Urinal systems
  • CSI 마스터 형식 2014 코드22 42 13
  • CSI 마스터 형식 2014 제목Commercial Water Closets, Urinals, and Bidets
  • OmniClass 번호23-31 21 00
  • OmniClass 제목Urinals
  • CSI 단일 형식 II 코드D2030
  • CSI 단일 형식 II 제목Sanitary Waste

지역 가용성

아시아 북미 남아메리카 아프리카