제품 게시
Smoke Guard© Model 2100
Smoke Guard© Model 2100
Smoke Guard© Model 2100
    Smoke Guard

    Smoke Guard© Model 2100

    MODEL 2100 SMOKE CURTAIN
    Looking for a protective exterior window separation system? This flexible fire-rated assembly is designed to deploy on a fuseible link and fall by gravity – no power required.

    MODEL 2100 FIRE + SMOKE
    This vertically deploying fire and smoke rated curtain is an economical choice for openings. This solution works well for atrium separation, openings in walls, and for specialty enclosures where fire-rated protection is required in areas which do not require egress in an emergency.
    사양
    • This vertically deploying fire curtain and smoke rated curtain is an economical choice for openings. This solution works well for atrium separation, openings in walls, and for specialty enclosures where fire-rated protection is required in areas which do not require egress in an emergency.

      Fire Curtain

      Smoke Curtain

    기술 사양
    • 특징 참조SmokeGuard-2100
    • 제품군Fire Products
    • 제품분류Smoke Curtains and Shutters
    • 유형개체 (단일 개체)
    • 게시일2017-12-20
    • 에디션 넘버1
    관련성
    • 주 재료기타
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리내화성 제품 - 화재 예방
    • Uniclass 2015 코드Ss_25_30_29
    • Uniclass 2015 설명Fire and smoke curtain systems
    • CSI 마스터 형식 2014 코드08 33 43
    • CSI 마스터 형식 2014 제목Overhead Coiling Smoke Curtains
    • OmniClass 번호23-17 21 15
    • OmniClass 제목Fire and Smoke Shutters and Curtains