제품 게시
Combiline Bi-folding Door
Solarlux

Combiline Bi-folding Door

The perfect combination for a weatherproof solution

With its wood on the interior and aluminium profiles on the exterior, the Combiline bi-folding door gives you the best of two worlds, warmth on the inside and maximum weatherproofing on the outside.

With a building depth of 86 mm and a slender sight line in the panel joint – just 143 mm – ensures maximum transparency when the door is closed, in keeping with your natural approach to living. This is thanks to the heart of the bi-folding door: the bionicTURTLE®, a multi-functional break profile that combines a range of technical details. This innovation keeps the profiles slim – even when using large and heavy panels, it also houses the locking mechanism and guarantees perfect insulation.

사양
  •  PROFILE SYSTEMS

    • Thermally insulated wooden window system with a building depth of 86 mm in the panel profile
    • Multi-laminated, high-quality wooden beams made using selected rifts and half-rifts
    • Bottom-running; minimal load support required in case of falls
    • Edged (R2) wooden panel frame profiles
    • Single-piece, multi-functional bionicTURTLE® break profile force-fitted flush into wood panel
    • The panels are manufactured with a form-fitted corner joint. A rounded collet fits exactly into the slot on the counter-piece, and an additional screw connection makes for an even sturdier panel joint.
    • Controlled drainage
    • Running and guide rails built into the system
    • Separate levels for runners and locks
    • Accessible and living-space & floor tracks also available
    • Built-in, concealed cable routing

    COMBILINE FEATURES

    • An angular aluminium cover is mounted on the outside of the wood panel. The sub-frame comprises a static aluminium structure (mitre joint) that is faced with solid-wood beams on the inside of the frame
    • Slim sight line of 147 mm in panel joint

    SEALING SYSTEM

    • The seal encompasses two all-round sealing levels with constant gap sizes and even seal pressure between the panels
    • Sealing levels not interrupted by fittings
    • Sheathed foam seals with optimum sliding properties

    DESIGN VARIANTS

    • Panels fold either inwards or outwards, to either left or right
    • Left and right sliding panel pairs also available
    • Floor track designs without rebates in compliance with German standard DIN 18040 on “Accessible construction”
    • Floor tracks available as minimal floor tracks without height offset

    FITTINGS

    • No protruding running tracks or guide rails
    • Fittings with one-hand operation in the break profile built into the wooden beam
    • With optional built-in TwinX® concealed panel centring mechanism for high wind loads
    • System hinges also suitable for heavy panel weights
    • System adjustment mechanism built into sub-frame rebate, outside the sealing level
    • The specially shaped stainless-steel running track with tapered track roller allows the use of unguided carriages
    • Stainless steel track roller ball bearing runner mechanism: stainless steel track rollers and stainless steel bearing surfaces for quiet running and very long service life
    • Easy-running, low-wear carriage fitted with double-row deep-groove ball bearings and built-in anti-prying guard
    • Sliding lock or optional lock-in-place panel for controlled ventilation
    • High-quality, stainless-steel Solarlux designer handles
    • Lock-in-place, one-hand operation thanks to special gears with stroke of 24 mm
    • Passdoor available with latch-key-activated, multi-point lock and profile cylinder
    • Secure hinge pins
    • Secure cleaning pin with convenient unlocking mechanism and misuse prevention system to allow cleaning of the outsides of the panels on inwards-opening bi-folding door elements
    • Thanks to its defined locking points, this cleaning pin can be used for both paired and unpaired bi-folding doors
    • Lock monitoring system with reed contacts and concealed cable routing
    • Patented “Comfort Snap” panel catch
    • Optional load-transferring plates with centring grooves and sealing cushions for mounting the sub-frame profiles and floor track
    • Additional mounting screw covers in frame rebate

    ENVIRONMENT

    • Sustainable manufacturing
    • FSC® (Forest Stewardship Council), COC (Chain Of Custody)
    • PEFC (Programme for the Endorsement of Forest Certification Schemes)
    • Certified disposal in accordance with DIN EN ISO 14001:2009

    OPERATIONS

    • In-house production control
    • Tested in accordance with DIN EN 1090, design class EXC 1 & EXC 2, certified in accordance with DIN ISO 9001
기술 사양
  • 특징 참조combiline-bi-folding-door
  • 유형개체 (단일 개체)
  • 게시일2025-03-31
  • 에디션 넘버1
  • 깊이(mm)86
관련성
  • 주 재료알루미늄
  • 부 재료유리
  • 설계국가독일
  • 제조국가독일
  • 순 중량(Kg)100
분류
  • BIMobject 카테고리문 - 접이식 문