제품 게시
Low Profile Soundbar
Sonance

Low Profile Soundbar

The SPL2 Low Profile Soundbar is designed for a discreet footprint that blends into a slatted ceiling, on the wall, or below television displays for a streamline aesthetic. The 3" high aluminum housing hosts a unique honeycomb racetrack driver design to maximize surface area and performance within the limited space. Available in Center Channel, Stereo, LCR, or split into pairs with Centergy configuration, the SPL2 Soundbar delivers great performance from an exceptionally petite cabinet.

사양
  • Features

    • Available in Center Channel, LR, or LCR Configurations
    • Built-to-order for custom length to match specific dimensions
    • Built and assembled in Minden, Nevada
    • Standard satin black powder coat finish or any custom color
    • Flexible mounting bracket options to support desired installation style
    • TAA Compliant
기술 사양
  • 특징 참조low-profile-soundbar
  • 제품군James
  • 제품분류In-Wall | In-Ceiling Speakers
  • 유형개체 (단일 개체)
  • 게시일2025-06-04
  • 에디션 넘버1
  • 높이(mm)76.2
  • 깊이(mm)63.5
분류
  • BIMobject 카테고리전자 공학 - 음향 기기
  • ETIM 코드EC000682
  • ETIM 이름Loudspeaker set
  • Uniclass 2015 코드Pr_70_75_36_50
  • Uniclass 2015 설명Loudspeakers
  • CSI 마스터 형식 2014 코드27 40 00
  • CSI 마스터 형식 2014 제목Audio-Video Communications
  • OmniClass 번호23-37 15 29 11 13
  • OmniClass 제목Loudspeakers