제품 게시
BST Type F
BST Type F
BST Type F
BST Type F
BST Type F
BST Type F
BST Type F
BST Type F
BST Type F
BST Type F

    BST Type F

    Standard configuration consisting of hat shelf with partitions and shoe shelf without partitions. The extension section contains one less wallrack than the base section. All units are painted with enviromentally friendly powdercoating that is easy to keep clean and extremely durable.
    기술 사양
    • 특징 참조bst-type-f
    • 제품군Storage
    • 제품분류Interior systems
    • 유형개체 (단일 개체)
    • 게시일2016-11-21
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • Uniclass 2015 코드Pr_40_30_78
    • Uniclass 2015 설명Shelves and storage units
    • CSI 마스터 형식 2014 코드10 56 13
    • CSI 마스터 형식 2014 제목Metal Storage Shelving
    • OmniClass 번호23-21 11 11 11
    • OmniClass 제목Commercial Storage Shelves