제품 게시
Storage locker H403
Storage locker H403
Storage locker H403
Storage locker H403
Storage locker H403
Storage locker H403
Storage locker H403
Storage locker H403
Storage locker H403

    Storage locker H403

    Full height storage locker with three compartments. The locker is available with either a flat or sloping roof. This locker has a fully welded body with thick steel material for maximum strength and has extra durable powder coating on all surfaces. We have a vast variety of legs, sockels, benches to choose from. Furthermore, a great number of different doors in both steel and laminate where you as customer can choose standard or special colors or motives (fotolaminate). A number of different locks, both mechanical and electrical. We also supply decorative end panels in laminate if you desire. Our clothing lockers are (as all our lockers) GS approved which guarantees you a high quality, durability and modern construction methods.
    기술 사양
    • 특징 참조storage-locker-h403
    • 제품군Storage
    • 제품분류Cabinets
    • 유형개체 (단일 개체)
    • 게시일2018-07-12
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가스웨덴
    • 제조국가폴란드
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구
    • UNSPSC 이름Cabinets
    • UNSPSC 코드30161801
    • Uniclass 2015 코드Pr_40_30_78_48
    • Uniclass 2015 설명Lockers
    • CSI 마스터 형식 2014 코드41 53 13
    • CSI 마스터 형식 2014 제목Storage Cabinets
    • OmniClass 번호23-29 17 00
    • OmniClass 제목Property Storage Locks
    • CSI 단일 형식 II 코드E20
    • CSI 단일 형식 II 제목FURNISHINGS