제품 게시
Sony 75" BRAVIA Professional Display BZ35L FW75BZ35L

Sony 75" BRAVIA Professional Display BZ35L FW75BZ35L

Bold, bright pictures with wide customization possibilitiesBRAVIA FW-75BZ35L is the truly professional display that’s designed for flawless round-the-clock operation in retail, corporate and educational environments. Add impact to digital signage and employee communications with bright, colorful high-contrast 4K HDR images. Pro-friendly features simplify integration, easy operation and seamless content sharing in today’s connected AV environments. Flexible customization options make the FW-75BZ35L the ideal LED display for doing better business.

Vibrant, true-to-life images that can’t be missed
The 75” FW-75BZ35L grabs your audience’s attention with high 550 nit screen brightness for punchy, high-impact visuals that are always seen clearly. Advanced Sony picture processing technologies ensure your content looks its very best. The panel’s extra-wide viewing angle ensures that everyone in the room can enjoy clear, bright images wherever they’re positioned.

기술 사양
  • 특징 참조FW75BZ35L_Professional_Display
  • 제품군Professional Displays
  • 제품분류Displays
  • 유형개체 (단일 개체)
  • 게시일2024-05-07
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 시각용 - TV
  • IFC 분류가구 요소
  • ETIM 코드EC001630
  • ETIM 이름Television
  • Uniclass 2015 코드Pr_40_30_25_48
  • Uniclass 2015 설명Liquid crystal display (LCD) panels
  • OmniClass 번호23-37 15 25 13
  • OmniClass 제목Liquid Crystal Display Televisions