제품 게시
Electronic washbasin faucet with 7.2V battery HAIDRA
Electronic washbasin faucet with 7.2V battery HAIDRA
    SOPAL

    Electronic washbasin faucet with 7.2V battery HAIDRA

    Electronic washbasin faucet with 7.2V battery:

    • Bright and durable chrome finish tap NF EN ISO 1456.
    • Brilliant and easy to clean.
    • Comfort in use.
    • Flexible connection hoses.
    • Brass body with non-integrated solenoid valve.
    • Optimum hygiene: non-contact function, prevents the diffusion of bacteria.
    • Anti-vandalism: robust design for use in local authorities.
    사양
    • Electronic washbasin faucet with 7.2V battery:

      • Optoelectronic infrared sensor for piloting solenoid valves.
      • Works with 7.2V lithium battery (low power consumption, battery life approx. 1.5 million cycles and low battery indicator or mains power).
      • Sensor reaction time 0.3s, immediate water jet cut-off delay.
      • Sensor maintenance and battery change are easy.

      • According to EN 60529, our sensor+battery meets the protection index IP67.
    기술 사양
    • 특징 참조06ACA04
    • 제품군Tap HAIDRA
    • 제품분류Eelectronic faucet
    • 유형개체 (단일 개체)
    • 게시일2022-01-27
    • 에디션 넘버1
    관련성
    • 주 재료놋쇠
    • 부 재료크롬
    • 설계국가튀니지
    • 제조국가튀니지
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류위생 터미널
    • ETIM 코드EG017610
    • ETIM 이름Sanitary taps
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_20_87
    • Uniclass 2015 설명Taps and water supply outlet fittings
    • OmniClass 번호23-19 25 13 21 17
    • OmniClass 제목Fittings

    지역 가용성

    유럽 아프리카