제품 게시
06' Wide - Option 01 Pharmacy
06' Wide - Option 01 Pharmacy

    06' Wide - Option 01 Pharmacy

    • Kit is designed to represent one common option used for Pharmacy at this Height and Width
    • Kit includes one open knee space cabinet, one four drawer indexing base cabinet, one countertop, six adjustable shelves, two back panels, and two side panels.
    • ADA accessible.


    System Overview Each kit comes with a variety of options that each have a unique price attached to them. A typical solution would comprise of both upper and lower cabinets with a sink and counter top. Each cabinet door can be equipped with a lock. Design
    • Multiple pull options
    • Angled top is optional
    • Counter can be equipped with side splash if necessary
    • Lock options available
    사양
    • Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Products meet low VOC standards
      • Powder coat paint is used on all metal surfaces
      Construction
      • Cabinets are constructed of ¾” thick industrial grade 40-50lb substrate, double-faced melamine
      • All exposed edges are covered with 2mm PVC edge banding
      • All panels are connected with hafele mini-fix cam hidden fastener system
      • All cabinets are rail mounted for ease of install
      • Work surfaces are constructed of 1 1/16” thick high-pressure laminate
    기술 사양
    • 특징 참조Casework_Pharmacy_LAM_06_01
    • 제품군Education
    • 제품분류Flex Space, Classroom, Lockers, Casework
    • 유형조립식 (다중 개체)
    • 게시일2021-01-29
    • 에디션 넘버1
    관련성
    • 주 재료라미네이트
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구
    • OmniClass 번호23-21 19 11
    • OmniClass 제목Modular General Casework