제품 게시
Letter-4 Cabinets-6 Tier-Shelves Steel Rotary File

Letter-4 Cabinets-6 Tier-Shelves Steel Rotary File

  • 6 Tiers High
  • Great for file storage
  • Flexible components for adaptable storage
  • Shelf system


Each kit comes with a variety of options that each have a unique price attached to them.
  • Locking doors and drawers for secure and HIPAA-compliant storage
  • Additional designs for industrial and weapons storage
  • Available with two to eight shelf openings
  • Available either fully assembled or unassembled
  • Completely customizable to fit your unique needs
  • Drawers, dividers, reference shelves, laminate end panels, and a wealth of other optional accessories
Design
  • Quickly change the number of tiers to either 3,4,5,6,7,8 high
  • Quickly change from shelves to drawers
  • Built in end panels and wall panels for ease of design.
ConfigurationsLetter Unit
  • Widths: 30-3/4" (adder), 36-1/2" (starter)
  • Heights: 30", 42", 51", 61 1/2", 72", 82 1/2", 93"
  • Depths: 25"
  • Choose from letter or legal size media storage
  • Available in two (2) to eight (8) shelf openings
  • Choose from locking or non-locking units
Legal Unit
  • Widths: 38-3/4" (adder), 45-1/2" (starter)
  • Heights: 30", 42", 51", 61 1/2", 72", 82 1/2", 93"
  • Depths: 31"
  • Choose from letter or legal size media storage
  • Available in two (2) to eight (8) levels
  • Choose from locking or non-locking units
      사양
      • Construction
        • Base constructed of tough 13-gauge cold-rolled steel with steel-formed U-channel reinforcements
        • Constructed of 13 to 18 gauge cold rolled steel and steel-formed U-Channel reinforcements
        • Locking drawers provide added security. Optional locking drawers are available.
      기술 사양
      • 특징 참조Rotary_Cabinet_Letter_4_Cabinets_6_Tier_Shelves_PCS
      • 제품군Healthcare
      • 제품분류Surgical, Storage, Pharmacy Casework and Exam Room
      • 유형조립식 (다중 개체)
      • 게시일2021-01-29
      • 에디션 넘버1
      관련성
      • 주 재료파우더 코팅 강철
      • 설계국가미국
      • 제조국가미국
      분류
      • BIMobject 카테고리가구 - 선반 & 보관
      • IFC 분류가구
      • OmniClass 번호23-21 11 11 19
      • OmniClass 제목Commercial Filing Cabinets