제품 게시
Universal Workstation Stainless Steel Table
Universal Workstation Stainless Steel Table
Universal Workstation Stainless Steel Table
Universal Workstation Stainless Steel Table
Universal Workstation Stainless Steel Table
Universal Workstation Stainless Steel Table

    Universal Workstation Stainless Steel Table

    Stainless Steel Table

    This highly flexible family of stainless steel tables can be configured with a variety of backsplash heights, under shelf options, optional casters, and is adjustable on 6" increments up to and including 144".

    Standard sizes
    Widths: 24", 30", 36", 48", 60", 72", 84", 96", 108", 120", 132", 144
    Depths: 24", 30", 36"
    Heights: 35" - 36"

    • Universal stainless steel table
    • Available with lower shelf or tube supports
    • Optional casters available
    • Marine edge and variety of backsplash heights


    This universal stainless steel table can be used in virtually any setting and can be configured to fit your unique storage needs. The workstation tables can range from 24” to 144” wide and 24” to 36” deep on 6” increments. The table height is adjustable using threaded feet on each leg. Shelf or tube supports available. Backsplash is optional at 1 1/2” or 4 1/2”. A marine edge can also be added for a modest charge.
    사양
    • Construction
      • Made from 14 gauge 300 series polished stainless steel
      • 1 1/2" diameter rolled edge on front
      • Gusset system recessed into hat channel to reduce lateral movement
      • Top reinforced with welded-on hat channel
      • Sound deadened between top and channels
      • Ends are turned down 90 degreees for flush installation
      • Legs 1 5/8" diameter
      • Tables 96" and longer come with six legs
      • Table 132" and longer come with eight legs
      Adjustable Shelf
      • Heavy gauge
      • Galvanized
      • Guesset welded at each corner
    기술 사양
    • 특징 참조SSG_Table_SST
    • 제품군Public Safety
    • 제품분류Weapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • 유형개체 (단일 개체)
    • 게시일2022-02-05
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구